IESNA:LM-63-2002
[TEST]P956063
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-827-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]55116
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6038.1 6594.9 7200.5 7843.9 8400.6 8867.1 9220.8 9427.7 9461.5 9360
9254.6 9247.1 9311.1 9450.2 9777.5 10593.9 12621.6 15665.1 18377.6 20461.7
22064.4 23576.7 24942.3 26225.2 27086.7 25845.2 20920.7 14634.3 10119.9 6805.5
2870.4 910.4 432.6 188.1 60.2 0 0
6038.1 6606.1 7245.7 7866.4 8427 8893.5 9269.7 9476.6 9506.7 9416.4
9299.8 9296 9344.9 9487.9 9822.7 10462.2 12207.8 15176.1 18200.8 20360.2
22026.7 23704.6 24987.5 26244 27173.2 26371.9 21812.3 15574.8 10605.2 7057.6
3054.8 989.4 504.1 222 79 0 0
6038.1 6598.6 7219.4 7817.5 8351.7 8795.7 9138 9352.4 9375 9296
9209.5 9194.4 9247.1 9390.1 9709.8 10308 11726.3 14401.1 17410.7 19750.7
21481.3 23302.1 25028.9 26612.7 27952 28335.7 25265.9 19660.4 13265 8615.1
3987.8 1572.5 884.1 489.1 225.7 75.2 0
6038.1 6553.5 7129.1 7700.9 8182.4 8592.5 8919.8 9089.1 9145.5 9111.7
9047.7 9040.2 9085.3 9153 9341.1 9721.1 10368.2 11858 14401.1 17320.4
19916.2 22327.7 24788.1 27105.5 29321.3 31051.9 32221.9 32315.9 30292 24031.9
13505.7 4834.2 1941.2 1038.3 477.8 109.1 0
6038.1 6478.2 6986.1 7509 7964.2 8351.7 8660.2 8867.1 8961.2 8983.8
8980 9002.6 9066.5 9126.7 9247.1 9521.7 10003.3 10729.3 12087.4 14382.3
17380.6 20582.1 23802.4 27154.4 29919.5 32530.4 35092.3 37955.2 40186.1 38545.9
30495.1 16797.5 6609.9 2957 1249 127.9 0
6038.1 6436.9 6884.5 7336 7749.8 8129.8 8438.3 8679 8810.7 8904.7
8972.5 9081.6 9247.1 9378.8 9502.9 9698.5 10116.1 10785.8 11809 13061.8
14909 17328 20081.8 23038.7 26089.8 29471.8 33248.9 37684.4 43793.9 47424.3
43387.6 32613.1 17738 6327.8 1572.5 90.3 0
6038.1 6414.3 6854.4 7309.6 7712.2 8092.1 8419.4 8656.5 8799.4 8889.7
8983.8 9092.9 9250.9 9390.1 9536.8 9755 10161.3 10819.6 11850.4 13178.4
14950.3 17320.4 20010.3 22907.1 26018.3 29438 33297.8 37966.5 43786.4 47206.1
42797 31988.6 17651.5 6455.7 1553.7 101.6 0
6038.1 6339 6700.2 7095.2 7475.2 7843.9 8174.9 8453.3 8652.7 8806.9
8968.7 9164.3 9378.8 9559.3 9736.2 9988.2 10394.5 11022.8 11955.8 13227.3
14845 16823.8 19197.7 21932.7 25025.1 28505 32304.6 36409 41450.2 45302.5
40035.6 25002.5 11342.6 3859.9 917.9 79 0
6038.1 6290.1 6561 6873.2 7211.8 7554.2 7892.8 8190 8460.8 8697.8
8946.1 9183.1 9408.9 9608.3 9834 10161.3 10631.5 11357.6 12448.6 13938.4
15909.7 18260.9 20988.4 23968 27000.2 30190.4 33467.1 36947 40408.1 41574.3
36939.5 24758 10650.3 3194 1286.6 357.4 0
6038.1 6203.6 6399.2 6625 6907.1 7215.6 7516.6 7828.8 8114.7 8404.4
8697.8 8964.9 9190.7 9431.4 9687.3 9992 10466 11225.9 12399.7 14111.4
16338.5 18908 21658.1 24445.7 27222.1 30009.8 32880.2 35630.3 36883 34494.1
27161.9 13626.1 3679.3 1395.7 759.9 210.7 0
6038.1 6113.3 6211.1 6369.1 6579.8 6809.3 7083.9 7351 7640.7 7911.6
8227.6 8532.3 8833.3 9149.3 9476.6 9867.8 10405.8 11241 12497.5 14374.8
16838.9 19762 22583.5 25013.8 27116.8 29106.9 30724.6 31108.3 29152.1 23817.5
14860.1 5432.4 1091 334.8 116.6 41.4 0
6038.1 6068.2 6109.6 6229.9 6403 6594.9 6824.3 7061.4 7317.2 7591.8
7885.2 8186.2 8517.3 8855.8 9232 9683.5 10274.1 11143.2 12362.1 14032.4
16270.8 18866.6 21248 22730.2 23411.2 23535.3 23031.2 21436.1 18513 14194.2
8355.5 2844.1 647.1 184.3 52.7 22.6 0
6038.1 6008 6011.7 6075.7 6192.3 6335.3 6508.3 6692.7 6877 7050.1
7241.9 7418.7 7625.7 7825 8043.2 8306.6 8694.1 9303.5 10266.6 11669.8
13471.9 15300.2 16560.5 16737.3 15729.1 13855.6 11177 7847.6 4473.1 2046.6
876.6 331.1 124.1 48.9 22.6 3.8 0
6038.1 5902.6 5823.6 5778.5 5740.9 5673.2 5556.5 5372.2 5127.7 4838
4506.9 4157.1 3807.2 3494.9 3254.2 3077.3 2949.4 2900.5 3152.6 3735.7
4382.8 4913.2 4883.1 4025.4 2821.5 1881 1301.7 906.7 605.7 376.2
237 150.5 75.2 30.1 7.5 0 0
6038.1 5804.8 5624.3 5398.5 5075 4672.5 4198.4 3668 3103.7 2550.7
2148.1 1937.5 1892.3 1911.1 1975.1 2031.5 2076.6 2080.4 2031.5 1929.9
1817.1 1704.2 1583.8 1452.1 1279.1 1064.7 831.4 598.2 447.7 327.3
210.7 124.1 48.9 18.8 7.5 0 0
6038.1 5718.3 5394.8 4962.1 4367.7 3716.9 3036 2434 2087.9 1971.3
1911.1 1858.4 1817.1 1775.7 1753.1 1738.1 1719.3 1677.9 1587.6 1455.9
1324.2 1192.6 1064.7 917.9 771.2 643.3 549.3 466.5 368.7 252.1
127.9 64 30.1 11.3 0 0 0
6038.1 5631.8 5176.6 4484.4 3716.9 2938.2 2324.9 2091.7 2024 1967.5
1911.1 1854.7 1798.3 1741.8 1659.1 1565 1455.9 1328 1188.8 1053.4
925.5 812.6 722.3 650.8 583.1 519.2 451.4 357.4 244.5 165.5
109.1 60.2 26.3 11.3 0 0 0
6038.1 5579.1 4958.4 4149.5 3239.1 2471.7 2159.4 2095.5 2035.3 1971.3
1918.6 1854.7 1787 1704.2 1598.9 1467.2 1324.2 1177.5 1023.3 872.8
748.6 669.6 613.2 560.5 504.1 447.7 383.7 304.7 240.8 191.9
139.2 90.3 30.1 3.8 0 0 0
6038.1 5503.9 4747.7 3788.4 2847.9 2291.1 2166.9 2106.7 2046.6 1982.6
1926.2 1866 1794.5 1696.7 1565 1425.8 1256.5 1087.2 902.9 771.2
684.7 632 590.6 545.5 496.6 436.4 361.2 297.2 248.3 195.6
143 90.3 26.3 0 0 0 0
6038.1 5496.3 4680 3649.2 2697.4 2268.5 2189.5 2125.6 2061.6 2001.4
1941.2 1873.5 1802 1696.7 1568.8 1399.5 1207.6 1015.8 857.7 737.4
662.1 613.2 568.1 519.2 462.7 391.3 312.2 259.6 210.7 161.8
109.1 60.2 15 0 0 0 0
6038.1 5496.3 4631.1 3573.9 2633.4 2268.5 2204.6 2140.6 2069.1 2001.4
1941.2 1877.3 1805.8 1711.7 1591.3 1425.8 1222.7 1019.5 846.5 718.5
643.3 598.2 553 500.4 436.4 346.1 267.1 222 180.6 135.4
86.5 33.9 3.8 0 0 0 0
6038.1 5515.2 4653.6 3585.2 2633.4 2268.5 2204.6 2140.6 2072.9 2008.9
1945 1881 1813.3 1723 1602.6 1418.3 1215.1 1004.5 831.4 707.3
639.5 594.4 545.5 496.6 428.9 323.5 252.1 210.7 165.5 120.4
75.2 26.3 0 0 0 0 0
